Easy Harmony XB2, legend plate, black, 27 x 8 mm, plastic, marked "OFF-ON"
Description
Product Details
Green Premium Label | Yes |
---|---|
Weight | 370 g |
height | 0.1 cm |
length | 2.7 cm |
width | 0.8 cm |
Get item availability and seller info based on your location. Explore better deals by providing your location
Checkout using your account
Checkout as a new customer
Creating an account has many benefits:
Green Premium Label | Yes |
---|---|
Weight | 370 g |
height | 0.1 cm |
length | 2.7 cm |
width | 0.8 cm |