green-premium

Easy Harmony XB2, Emergency stop guard, plastic, yellow, Ø 40, for key release mushroom head

ZB2BZ1605C
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

Guard, Easy Harmony XB2, for 40mm key release mushroom head, yellow, 22mm units

Product Details

Green Premium Label Yes
Weight 10 g
height 4.567 cm
length 5.097 cm
width 5.042 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Easy Harmony XB2, Emergency stop guard, plastic, yellow, Ø 40, for key release mushroom head
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.