green-premium

Easy Harmony XB2, Illuminated push button head, metal, flush, orange, Ø22, spring return

ZB2BW35C
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

Head for illuminated push button, Easy Harmony XB2, metal, flush, orange, 22mm, spring return

Product Details

Green Premium Label Yes
Weight 28.4 g
height 2.909 cm
length 3.458 cm
width 2.909 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Easy Harmony XB2, Illuminated push button head, metal, flush, orange, Ø22, spring return
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.