green-premium

Easy Harmony XB2, Selector switch head, metal, black, Ø22, long handle, 2 positions, stay put

ZB2BJ2C
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

Selector switch head, Easy Harmony XB2, metal, black, 22mm, long handle, 2 positions, stay put

Product Details

Green Premium Label Yes
Weight 44.7 g
height 2.9 cm
length 4.48 cm
width 3.74 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Easy Harmony XB2, Selector switch head, metal, black, Ø22, long handle, 2 positions, stay put
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.