green-premium

Easy Harmony XB2, Key selector switch head, metal, black, Ø22, 2 positions, spring return, left side pull out

ZB2BG6C
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

Key selector switch head, Easy Harmony XB2, metal, black, 22mm, 2 positions, spring return, left side pull out

Product Details

Green Premium Label Yes
Weight 71 g
height 1.982 cm
length 5.983 cm
width 2.891 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Easy Harmony XB2, Key selector switch head, metal, black, Ø22, 2 positions, spring return, left side pull out
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.