green-premium

Easy Harmony XB2, Key selector switch head, metal, black, Ø22, 2 positions, stay put, left side pull out

ZB2BG2C
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

Head for selector switch, Easy Harmony XB2, metal, black, 22mm, 2 positions, stay put, left side pull out

Product Details

Green Premium Label Yes
Weight 72 g
height 2.949 cm
length 5.877 cm
width 2.889 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Easy Harmony XB2, Key selector switch head, metal, black, Ø22, 2 positions, stay put, left side pull out
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.