green-premium

Easy Harmony,Tower Light - RAG - 24V - LED - W.Buzzer - Base mounting

XVGB3SW
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

Tower Light - RAG - 24V - LED - W.Buzzer - Base mounting

Product Details

Green Premium Label Yes
Weight 350.0 g
height 7.926 cm
length 31.039 cm
width 8.002 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Easy Harmony,Tower Light - RAG - 24V - LED - W.Buzzer - Base mounting
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.