
Easy Harmony,Monolithic tower lights, Harmony XVG, 60mm, red orange green, steady, buzzer, aluminium tube 100mm with foldable bracket, IP40, 24V AC/DC
Description
Product Details
Green Premium Label | Yes |
---|---|
Weight | 510.0 g |
height | 8.2 cm |
length | 41.9 cm |
width | 13.3 cm |