
Easy Harmony XVG, Monolithic tower lights, Ø60, red orange green, steady, buzzer, aluminium tube 100mm with fixing plate, IP42, 24 V AC/DC
Description
Product Details
Green Premium Label | Yes |
---|---|
Weight | 470.0 g |
height | 15.8 cm |
length | 8.5 cm |
width | 13.0 cm |