green-premium

Easy Harmony,Monolithic tower lights, 60mm, red green, steady light, aluminium tube mounting and fixing plate, IP53, 24V AC/DC

XVGB2H
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

Tower Light - RG - 24V - LED - Tube mounting with fixing plate

Product Details

Green Premium Label Yes
Weight 523.0 g
height 8.349 cm
length 5.67 cm
width 13.333 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Easy Harmony,Monolithic tower lights, 60mm, red green, steady light, aluminium tube mounting and fixing plate, IP53, 24V AC/DC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.