green-premium

Easy Harmony XB2, Joystick controller, plastic, Ø22, 4 directions, center spring return, 4 NO

XD2PA24CR
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

Joystick controller, Easy Harmony XB2, plastic, 22mm, 4 directions, center spring return, 4NO

Product Details

Green Premium Label Yes
Weight 151 g
height 3.378 cm
length 14.738 cm
width 4.262 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Easy Harmony XB2, Joystick controller, plastic, Ø22, 4 directions, center spring return, 4 NO
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.