XB7EV77P
Harmony XB7, Pilot Light, Round Ø22 mm, Clear, Bulb BA 9 s, 230V, Screw Clamp Terminals
XB7EV77P
Harmony XB7, Pilot Light, Round Ø22 mm, Clear, Bulb BA 9 s, 230V, Screw Clamp Terminals
Commercial Reference
XB7EV77P
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Harmony XB7, Pilot Light, Round Ø22 mm, Clear, Bulb BA 9 s, 230V, Screw Clamp Terminals
Product Documents
Description
- This Harmony XB7, monolithic clear pilot light is supplied with 250V AC, uses BA9s base and has screw-clamp terminals.
- It is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections.
- It is clearly distinguishable visually at a distance due to clear colors and illumination via BA9s base, enabling complex machine statuses to be read at a glance.
- It is impact resistant, dust resistant, water resistant thanks to its IP54, making it ideal for operation in low pressure environments.
- It has a double insulated plastic bezel.
- Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.
Product details
-
ActivityIDSIG
-
Part NumberXB7EV77P
-
Green Premium LabelNo
-
Show AccessoryNo
more specification
less specification