green-premium

Easy Harmony XB2, Illuminated push button, metal, flush, orange, Ø22, spring return, 24 V AC/DC, 1 NO

XB2BW35B1C
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

Illuminated push button, Easy Harmony XB2, metal, flush, orange, 22mm, spring return, 24V AC DC, 1NO

Product Details

Green Premium Label Yes
Weight 107 g
height 5.5 cm
length 10.7 cm
width 7 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Easy Harmony XB2, Illuminated push button, metal, flush, orange, Ø22, spring return, 24 V AC/DC, 1 NO
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.