green-premium

Easy Harmony XB2, Emergency stop, metal, red mushroom Ø40, Ø22, turn to release, 1 NC

XB2BS8442C
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

Emergency stop, Easy Harmony XB2, metal, red, mushroom 40mm, 22mm, turn to release, 1NC

Product Details

Green Premium Label Yes
Weight 119 g
height 5.5 cm
length 7 cm
width 7 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Easy Harmony XB2, Emergency stop, metal, red mushroom Ø40, Ø22, turn to release, 1 NC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.