green-premium

Easy Harmony XB2, Push button, metal, black mushroom head Ø60, Ø22, spring return, unmarked, 1 NO

XB2BR21C
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

Push button, Easy Harmony XB2, metal, black mushroom head 60mm, 22mm, spring return, unmarked, 1NO

Product Details

Green Premium Label Yes
Weight 101 g
height 5.5 cm
length 7 cm
width 7 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Easy Harmony XB2, Push button, metal, black mushroom head Ø60, Ø22, spring return, unmarked, 1 NO
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.