green-premium

Easy Harmony XB2, Selector switch, metal, black, Ø22, long handle, 3 positions, spring return to center, 2 NO

XB2BJ53C
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

Selector switch, Easy Harmony XB2, metal, black, 22mm, long handle, 3 positions, spring return to center, 2NO

Product Details

Green Premium Label Yes
Weight 106 g
height 5.5 cm
length 7 cm
width 7 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Easy Harmony XB2, Selector switch, metal, black, Ø22, long handle, 3 positions, spring return to center, 2 NO
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.