Easy Harmony XB2, Selector switch, metal, black, Ø22, 2 positions, spring return from right to left, 1 NO
Description
Product Details
Green Premium Label | Yes |
---|---|
Weight | 93 g |
height | 5.5 cm |
length | 7 cm |
width | 7 cm |
Get item availability and seller info based on your location. Explore better deals by providing your location
Checkout using your account
Checkout as a new customer
Creating an account has many benefits:
Green Premium Label | Yes |
---|---|
Weight | 93 g |
height | 5.5 cm |
length | 7 cm |
width | 7 cm |