XALD04

Harmony XALD, XALK, Empty Control Station, Plastic, Dark Grey Lid, Light Grey Base, 4 Cut out

1/1
XALD04

Harmony XALD, XALK, Empty Control Station, Plastic, Dark Grey Lid, Light Grey Base, 4 Cut out

Commercial Reference
XALD04
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Harmony XALD, XALK, Empty Control Station, Plastic, Dark Grey Lid, Light Grey Base, 4 Cut out

Product Documents

Description

This Harmony XALD empty control station has 4 cut-out for 4 push buttons / 4 functions for controlling of operation in machines.This 4 cut-out dark grey empty control station enables machine builders to customize their machines by easily adding any control and signalling functionality units on the enclosure according to the operation required.It is designed for simple and mass production machines, textiles, packaging, handling small lifting systems, control of garage doors, rolling shutters, smoke extraction vents.It is compatible with Harmony XB5 range push buttons, switches and pilot lights.It is impact resistant, dust resistant, water resistant, corrosion resistant, and vibration resistant thanks to its IP69 / IP67 / IP66 / IP69K, making it ideal for operation in harsh environments.It can be retrofitted with all XB5 series push buttons, pilot lights, selector switches and joysticks.Its wide range of operating temperatures from -40C to 70C allows versatility in usage of product.

Product details

  • Activity
    IDSIG
  • Part Number
    XALD04
  • Green Premium Label
    No
  • Show Accessory
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Harmony XALD, XALK, Empty Control Station, Plastic, Dark Grey Lid, Light Grey Base, 4 Cut out
Your Rating

* Required Field