Undervoltage release, Acti9 iMN, 24VAC/24VDC

A9A27108
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 iMN electrical auxiliary is an instantaneous undervoltage release. It is dedicated to Acti9 iC60, iID, iDPN Vigi, iSW-NA. It prevents device closing again until its input voltage has been restored. The width in 9mm pitches is 2. The Uc control circuit voltage is 24VAC or 24VDC. It can be mounted on a DIN rail for modular installation. The product color is white (RAL9003). The operating temperature is -35°C to + 70°C. The storage temperature is -40°C to + 85°C. This product complies with IEC/EN 60947-5-1 standards.

Product Details

Part Number A9A27108
Green Premium Label No
Country of Origin Belgium
Product Type Undervoltage Release

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Undervoltage release, Acti9 iMN, 24VAC/24VDC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.