TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NC aux. - 220...230 V AC coil

LC1K1201M7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

  • TeSys K contactor, 3 poles (3NO), for motor control applications up to 12A/690V AC-3 (5
  • 5kW@400V), and for non-inductive load control applications up to 20A/690V AC-1
  • It provides a 220V 50/60Hz AC coil, 1NC built-in auxiliary contact, connection by screw clamp terminals
  • For operating rates until 600 cycles/hour and environments until 50°C, it procures reliability and durability to standard applications
  • Very compact (45mm width), DIN-rail mounting or screw fixing
  • Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh)

Product Details

Activity PPCTR
Part Number LC1K1201M7
Green Premium Label No
Country of Origin Singapore
Product Type Contactor
tax text on product card Excl. GST

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NC aux. - 220...230 V AC coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Products You May Like

TeSys K - differential thermal overload relays - 10...14 A - class 10A
LR2K0321

Out of stock