Shunt trip voltage release MX - 208..277V 60Hz, 220..240V 50/60Hz

LV429387
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This is a MX shunt trip release for Compact NSX, PowerPact Multistandard and EasyPact CVS circuit breakers. Its rated voltage is 220 to 240 VAC 50/60 Hz, or 208 to 277 VAC 60 Hz. It is an auxiliary used for emergency off or remote opening applications. This auxiliary opens the circuit breaker when the control voltage Un rises above 70% of its rated voltage Un. It complies with IEC 60947-2 standard. This shunt trip is a UL Listed/CSA Certified circuit breaker accessory. Compact NSX, PowerPact Multistandard and EasyPact CVS can be equipped with either 1 MX or 1 MN auxiliary.

Product Details

Green Premium Label No
Show Accessory No
height 4.400 cm
length 6.200 cm
width 4.700 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Shunt trip voltage release MX - 208..277V 60Hz, 220..240V 50/60Hz
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.