ZB4BJ5
Selector switch head, Harmony XB4, metal, black, 22mm, long handle, 3 positions, spring return to center
ZB4BJ5
Selector switch head, Harmony XB4, metal, black, 22mm, long handle, 3 positions, spring return to center
Out of stock
Commercial Reference
ZB4BJ5
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Selector switch head, Harmony XB4, metal, black, 22mm, long handle, 3 positions, spring return to center
Product Documents
Description
This Harmony XB4, black head with long handle has 3 positions, operates with spring return to center mechanism. This switch head with long handle provides an ergonomic interface for controlling your machines. It can easily be installed on compatible selector switch units and provide an effective manner to set your machine in various operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
Product details
-
ActivityIDSIG
-
Part NumberZB4BJ5
-
Green Premium LabelNo
-
Country of OriginFrance
-
Product TypeHead For Selector Switch
-
tax text on product cardExcl. GST
more specification
less specification