
RGZ screw socket with clamp, mixed contact terminal, 5A, for RXG2 relays
Description
Product Details
Green Premium Label | Yes |
---|---|
Weight | 25.000 g |
Show Accessory | No |
height | 1.600 cm |
length | 7.500 cm |
width | 3.500 cm |
Get item availability and seller info based on your location. Explore better deals by providing your location
Checkout using your account
Checkout as a new customer
Creating an account has many benefits:
Green Premium Label | Yes |
---|---|
Weight | 25.000 g |
Show Accessory | No |
height | 1.600 cm |
length | 7.500 cm |
width | 3.500 cm |