A9F90376

Miniature circuit breaker (MCB), Acti9 iC60L, 3P, 6.3A, MA curve, 20kA (IEC/EN 60947-2)

1/1
A9F90376

Miniature circuit breaker (MCB), Acti9 iC60L, 3P, 6.3A, MA curve, 20kA (IEC/EN 60947-2)

Out of stock
Commercial Reference
A9F90376
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Miniature circuit breaker (MCB), Acti9 iC60L, 3P, 6.3A, MA curve, 20kA (IEC/EN 60947-2)

Product Documents

Description

This Acti9 iC60L is a low voltage miniature circuit breaker (MCB). It is a 3P circuit breaker with 3 protected poles, 6.3A rated current and MA tripping curve. The rated short circuit breaking capacity goes up to 40kA at 220VAC to 240VAC conforming to EN/IEC 60947-2 standard. It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker protects circuit against short circuit and overload current. Its unique VisiTrip indicator reduces intervention time by showing the faulty circuit. Its VisiSafe green strip guarantees the physical opening of the contacts to allow downstream maintenance. Its fast closing mechanism independent of manual operation improves its service life. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ui rated insulation voltage is 500VAC. Its limitation class 3 (according to EN/IEC60898-1) improves downstream circuit protection cost. The product can be clipped on a DIN rail. Its width is 6 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV. The product colour is white (RAL9003). The dimensions are (W) 54mm x (H) 85mm x (D) 78.5mm. The weight is 0.375kg. It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals. The operating temperature is -35°C to 70°C. The storage temperature is -40°C to 85°C.

Product details

  • Part Number
    A9F90376
  • Green Premium Label
    No
  • Country of Origin
    France
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Miniature circuit breaker (MCB), Acti9 iC60L, 3P, 6.3A, MA curve, 20kA (IEC/EN 60947-2)
Your Rating

* Required Field