![TeSys Deca, Thermal Overload Relay, 690VAC, 37 to 50A, 1NO+1NC, class 10A, EverLink BTR screw main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/r/lrd350_1.jpg)
TeSys Deca, Thermal Overload Relay, 690VAC, 37 to 50A, 1NO+1NC, class 10A, EverLink BTR screw
Excl. Tax
Excl. Tax
All Sellers
![Thermal overload relay](https://shop-sg.se.com/media/catalog/product/l/r/lrd350_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
TeSys Deca, Thermal Overload Relay, 690VAC, 37 to 50A, 1NO+1NC, class 10A, EverLink BTR screw
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LRD350 |
Green Premium Label | No |
Country of Origin | France |
Show Accessory | No |
Product Type | Thermal Overload Relays |