TeSys LE, Enclosed DOL Starter - 1.8...2.6 A - 380 V AC coil

LE1M35Q708
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys enclosed starter with contactor and thermal overload relay, 3 poles, for non-reversing motor control applications up to 0.75kW@400V AC-3.Surface mounting enclosure with screw fixing, 2 knock-outs for cable glands on top and bottom.Self-extinguishing ABS material enclosure, IP65 protection.It includes a thermal overload relay LR2K and contactor LC1K with a control circuit 380V 50/60Hz already prewired between the power phases.Equipped with a green pushbutton Start (I), a red pushbutton Stop/Reset (O), and a yellow operating indicator.To be combined with an external short circuit protection component, to reach a type 1 or type 2 coordination.It conforms to IEC 60947-4-1, Green Premium compliant (RoHS/REACh).

Product Details

Activity PPCTR
Part Number LE1M35Q708
Green Premium Label No
Show Accessory No
Product Type Enclosed DOL Starter

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys LE, Enclosed DOL Starter - 1.8...2.6 A - 380 V AC coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.