Interface plug in relay, Harmony, 5A, 2CO, basic cover,with LED, 24V DC
Description
Product Details
Green Premium Label | Yes |
---|---|
Weight | 19 g |
Show Accessory | No |
height | 3.1 cm |
length | 2.9 cm |
width | 1.3 cm |
Get item availability and seller info based on your location. Explore better deals by providing your location
Checkout using your account
Checkout as a new customer
Creating an account has many benefits:
Green Premium Label | Yes |
---|---|
Weight | 19 g |
Show Accessory | No |
height | 3.1 cm |
length | 2.9 cm |
width | 1.3 cm |