
INFRASCAN OUTDOOR 3WIRE 10A - GREY
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
INFRASCAN OUTDOOR 3WIRE 10A - GREY
Excl. Tax
Excl. Tax
Description
Movement sensor, Infrascan, Passive infrared, Outdoor, 18m detection range, 3 wire, 240V 10A, grey
Product Details
Green Premium Label | Yes |
---|---|
Weight | 316.0 g |
Show Accessory | No |
height | 16.2 cm |
length | 12.0 cm |
width | 8.0 cm |