High power contactor, TeSys Giga, 3 pole (3NO), AC-3 <=440V 400A, advanced version, 200…500V wide band AC/DC coil

LC1G400LSEA
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys Giga high power contactor, 3 poles (3 NO) for category AC-3 applications up to 400A 250kW@440V. It provides a 200-500V AC/DC wide band low consumption electronic coil, PLC output control and embedded highly reliability 1NO+1NC auxiliary contact block (17V 1mA). Designed for demanding applications with maximum operating rates up to 600 cycles per hour and environments until 60°C. It procures high reliability and durability with 5 Mcycles mechanical durability. Local and Remote Contact Wear Diagnosis (CWD) as standard function, continuous monitoring with healthy and alarm indicators. It is possibility to replace switching module (main contacts), enhancement contactor life. Contactor can be fixed in all quadrants, maintenance without removing cables/busbars, and OLR could be directly mounted below contactor. To be used with power connection by bolted connection with cable memory kit and control connections by spring terminals, accessible from front for easy and quick replacement. It provides IP2x protection in Front face with shrouds conforming to IEC 60529 and VDE 0106. It can cover -25°C to 60°C operation ambient air temperature and directly mounted on plate, No derating up to 3000m altitude. The dimension is 290mm x 140mm x 209mm (H x W x D), compact size enables panel space savings. Multi standards certified(CE,CB,CCC,cULus,EAC,KC,RCM,Marine) and Green Premium compliant (RoHs/Reach). Unique QR code provides quick access to complete product data.

Product Details

Green Premium Label No
Product Type High Power Contactor
height 31.0 cm
length 37.2 cm
width 22.5 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: High power contactor, TeSys Giga, 3 pole (3NO), AC-3 <=440V 400A, advanced version, 200…500V wide band AC/DC coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.