
Heat sink recommended to work with SSP1A110BDE and SSP1A125BDE, thermal resistance 0.82℃ W
Description
Product Details
Green Premium Label | Yes |
---|---|
Weight | 179.1 g |
Show Accessory | No |
height | 6 cm |
length | 6 cm |
width | 6 cm |
Get item availability and seller info based on your location. Explore better deals by providing your location
Checkout using your account
Checkout as a new customer
Creating an account has many benefits:
Green Premium Label | Yes |
---|---|
Weight | 179.1 g |
Show Accessory | No |
height | 6 cm |
length | 6 cm |
width | 6 cm |