green-premium

Easy Harmony,tower light - RG - 24V - LED tube 65 MM

XVGB2HP64
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

Complete pre wired monolithic tower light, Harmony XVG, RG, 24V, LED tube mounting diameter 65mm

Product Details

Green Premium Label Yes
Weight 300 g
Show Accessory No
height 8 cm
length 12.9 cm
width 41.3 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Easy Harmony,tower light - RG - 24V - LED tube 65 MM
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.