green-premium

Easy Harmony,Monolithic tower lights, Harmony XVG, 60mm, steady light, aluminium tube 100mm, LED tube BR, 24V AC/DC

XVGB3MA
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

Monolithic tower lights, Harmony XVG, 60mm, steady light, aluminium tube 100mm, LED tube BR, 24V AC/DC

Product Details

Green Premium Label Yes
Weight 500 g
Show Accessory No
height 8.285 cm
length 41.7 cm
width 13.426 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Easy Harmony,Monolithic tower lights, Harmony XVG, 60mm, steady light, aluminium tube 100mm, LED tube BR, 24V AC/DC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.