10A 250V 2G momentary SW w/ FL WE
Product Details
Activity | HDCWD |
---|---|
Part Number | E8732PRF_WE |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switch |
tax text on product card | Excl. GST |
Number Of Gang | 2 |
Number Of Ways | 1 |
Colour | White |