AvatarOn, Wiser, 2 Dimmer, 350W, Wine Gold
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, Wiser, 2 Dimmer, 350W, Wine Gold
Excl. Tax
Excl. Tax
Description
- Schneider Electric AvatarOn E8332DST350ZB_WG in color wine gold is a 2 gang dimmer with LED signaling for indoor use
- Featuring a streamlined and modern design, combined with its practical usage, this device is going to make your room look more elegant
- Featuring high-level ZigBee communication protocols, it can be controlled by Wiser App too
- And the power consumption of this device is 350W, the rated operating voltage is 100V
- 240V
- This device is 86 mm in width, 86 mm in height and 38 mm in depth
- It embedding depth is 35 mm
- The device connection terminal is brass terminal
- Besides, the IP rating of this device is IP20
- Standards of IEC 60669-2-5, IEC 60669-1 are well met
- This dimmer well satisfied CE certificate
Product Details
Activity | HDCOS |
---|---|
Part Number | E8332DST350ZB_WG |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Dimmer |
tax text on product card | Excl. GST |