
Dimmer, Unica X, 2 way, 1 gang, 250W, push button, universal, dark grey
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Dimmer, Unica X, 2 way, 1 gang, 250W, push button, universal, dark grey
Excl. Tax
Excl. Tax
Product Details
Green Premium Label | Yes |
---|---|
Weight | 191 g |
Range Name | Unica X |
height | 3.46 cm |
length | 8.6 cm |
width | 8.6 cm |