LC1D18LE7

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 18A, 208V AC 50/60Hz coil

1/1
LC1D18LE7

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 18A, 208V AC 50/60Hz coil

Out of stock
Commercial Reference
LC1D18LE7
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 18A, 208V AC 50/60Hz coil

Product Documents

Description

TeSys D contactor, 3 poles (3NO), for motor control applications up to 18A/690V AC-3/3e (7.5kW@400V). They can be used to create motor starters for almost any type of application. It provides a 208V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Contactor is rated for 5HP at 200-208VAC, 5HP at 240VAC, 10HP at 480VAC and 15HP at 600VAC three phase. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh). When used with a 480VAC up to 60A circuit breaker, this contactor can have a SCCR up to 85kA. When used with up to a 600VAC 40A Class J or CC fuse, this contactor can have a SCCR up to 100kA. Contactor is supplied with a 208 VAC 50/60 Hz coil. Contactor has one normally open and one normally closed auxiliary contact built-in as standard. The NC contact is mirror certified. Screw clamp terminals are used for load and auxiliary connections. An extensive line of accessories makes it easy to meet the requirements of most applications. The contactor is 3.03 inches tall, 1.77 inches wide and 3.39 inches deep. It weighs 0.73 lbs. Contactor is certified to UL, CSA, IEC, CCC, EAC and Marine standards. Contactor also meets the requirements of RoHS/REACh making it a Green Premium product.

Product details

  • Part Number
    LC1D18LE7
  • Green Premium Label
    No
  • Country of Origin
    France
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 18A, 208V AC 50/60Hz coil
Your Rating

* Required Field