green-premium

Easy Altivar Drive

ATV310HD22N4E
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

variable speed drive, Easy Altivar 310, 22kW, 30hp, 380 to 460V, 3 phase, without filter

Product Details

Green Premium Label Yes
Weight 9.5 kg
height 21.2 cm
length 33.0 cm
width 18.0 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Easy Altivar Drive
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.