ATV212HD18N4
ATV212, Variable Speed Drive - 18.5kW - 25hp - 480V - 3ph - EMC - IP21
ATV212HD18N4
ATV212, Variable Speed Drive - 18.5kW - 25hp - 480V - 3ph - EMC - IP21
Commercial Reference
ATV212HD18N4
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
ATV212, Variable Speed Drive - 18.5kW - 25hp - 480V - 3ph - EMC - IP21
Product Documents
Description
This Altivar 212 variable speed drive can feed 3-phase asynchronous motors.It conforms to international standards IEC/EN 61800-5-1 and IEC/EN 61800-3 (immunity and conducted and radiated EMC emissions). It is also CE, UL, CSA, C-Tick and NOM certified.The Altivar 212 offers optional motor chokes which can increase the maximum cable lengths between the drive and the motor and limit disturbance at the motor terminals.It is designed to be mounted in vertical position (+/- 10 ) on a panel, thanks to 4 fixing holes.The Altivar 212 drive can easily be adapted to all building management systems thanks to its numerous functions and communication protocols integrated as standard, Modbus, METASYS N2, APOGEE FLN P1 and BACnet.Its protection index is IP21 and it has a built-in EMC filter.It is specifically designed for the most common fluid management applications in tertiary sector buildings (HVAC) like heating, ventilation, air conditioning and pumping.It works at a rated power up to 18.5kW / 25hp and a rated voltage from 380V to 480V AC.Its design is based on eco-energy with a reduction in energy consumption of up to 70% compared to a conventional control system.Thanks to its cable temperature rise reduction technology, the Altivar 212 drive offers immediate, disturbance-free operation avoiding additional options such as a line choke or DC choke to deal with current harmonics.It weighs 11.65kg and its dimensions are, 245mm wide, 330mm high, 190mm deep.It is specifically designed for the most common fluid management applications in tertiary sector buildings (HVAC) like heating, ventilation, air conditioning and pumping.
Product details
-
ActivityIDVSD
-
Part NumberATV212HD18N4
-
Green Premium LabelNo
-
Show AccessoryNo
more specification
less specification