Acti 9 K60H 1P - 6A - C curve 10000 A

A9K12106
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Acti9 K60H product is a low voltage miniature circuit breaker (MCB). It is a 1P circuit breaker with 1 protected pole and 6A In rated current and C tripping curve. The rated short circuit breaking capacity goes up to 10000A at 400VAC conforming to EN/IEC 60898-1 standard and at conforming to standard. This product is compliant with EN/IEC 60898-1 standard. This miniature circuit breaker combines functions of circuit protection against short circuit and overload current, control and isolation. The connection can be made downstream by biconnect comb busbar. It can be also made upstream/downstream by tunnel terminals. A padlock device is available for work to be carried out on live parts. It has an electrical endurance going up to 20000 cycles and a mechanical endurance going up to 20000 cycles. The Ui rated insulation voltage is 440VAC. The Uimp rated impulse withstand voltage is 4kV. The operating frequency is 50Hz or 60Hz. It can be mounted on DIN rail for modular installation. Its width is 2 pitches of 9mm. The product colour is white (RAL9003). The dimensions are (W) 18mm x (H) 81mm x (D) 70mm. The weight is 0.12kg. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -25°C to 70°C. The storage temperature is -25°C to 85°C.

Product Details

Green Premium Label No
Product Type Miniature Circuit-Breaker
height 7.3 cm
length 8.5 cm
width 1.8 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Acti 9 K60H 1P - 6A - C curve 10000 A
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.