green-premium

Easy Modicon, ABL2_K Power Supply,DC24V output,350W

ABL2REM24150K
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

single phase power supply, 100.240V input, 24V DC output, 351W, 14,6A

Product Details

Green Premium Label Yes
Weight 875.000 g
height 3.600 cm
length 22.300 cm
width 12.500 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Easy Modicon, ABL2_K Power Supply,DC24V output,350W
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.