green-premium

Acti9 iID 2P 80A 100mA AC RCCB

A9R12280
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

Residual current circuit breaker (RCCB), Acti9 iID, 2P, 80A, AC type, 100mA

Product Details

Green Premium Label Yes
Weight 212.000 g
height 4.000 cm
length 9.900 cm
width 8.200 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Acti9 iID 2P 80A 100mA AC RCCB
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.