green-premium

Acti9 iID 2P 80A 30mA AC RCCB 

A9R11280S
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

Residual current circuit breaker (RCCB), Acti9 iID, 2P, 80A, AC type, 30mA

Product Details

Green Premium Label Yes
Weight 0.228 kg
height 4.0 cm
length 10.0 cm
width 8.2 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Acti9 iID 2P 80A 30mA AC RCCB 
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.