green-premium

Acti9 C120N MCB 2P B 80A 10000A 415V

A9N18345
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

Miniature circuit breaker (MCB), Acti9 C120N, 2P, 80A, B curve, 10000A (IEC/EN 60898-1), 10kA (IEC/EN 60947-2)

Product Details

Green Premium Label Yes
Weight 386 g
height 5.4 cm
length 8.6 cm
width 7.5 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Acti9 C120N MCB 2P B 80A 10000A 415V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.