Affle Plus - 1 Gang TV Socket, F Connector, White
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Affle Plus - 1 Gang TV Socket, F Connector, White
Excl. Tax
Excl. Tax
Description
- 1 Gang TV Socket, F Connector, White
- Label: Affle-range: Affle Plus-type of signal: TV-colour tint: white-product or component type: TV/FM/SAT socket-TV socket type: TV
Product Details
Activity | HDCWD |
---|---|
Part Number | A3G31TVF_WE |
Green Premium Label | No |
Weight | 46.0 g |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | TV Socket |
tax text on product card | Excl. GST |
Discount Percentage | Between 0-10 % |
Number Of Gang | 1 |
Colour | White |