
13A 2G Sw Socket w 21W Type A+C USB, WG
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
13A 2G Sw Socket w 21W Type A+C USB, WG
Excl. Tax
Excl. Tax
Description
Switched socket with USB charger, Avataron, 21W type A+C, 2 gangs, 13A, wine gold
Product Details
Green Premium Label | Yes |
---|---|
Weight | 202.0 g |
Show Accessory | No |
height | 3.7 cm |
length | 17.2 cm |
width | 8.6 cm |