Easy Harmony XA2E, Monolithic pilot light, plastic, white, Ø22, integral LED, screw clamp terminals, 380…400 V AC, anti interference
SKU :
XA2EVQ1LC
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR14.90
SAR8.20
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Medium XA2 Pilot Light, 380v AC,white
Easy Harmony XA2E, Monolithic pilot light, plastic, white, Ø22, integral LED, screw clamp terminals, 380…400 V AC, anti interference
SAR14.90
SAR8.20
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Easy Harmony XA2 |
| [us] Rated Supply Voltage | 380...400 V AC 50/60 Hz |
| Product or Component Type | monolithic pilot light |
| Bulb base | integral LED |
| Cap/operator or lens colour | white |
| Light source | LED |
| Mounting diameter | 22.5 mm |
| Shape of signaling unit head | round |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Easy Harmony XA2 |
| [us] Rated Supply Voltage | 380...400 V AC 50/60 Hz |
| Product or Component Type | monolithic pilot light |
| Bulb base | integral LED |
| Cap/operator or lens colour | white |
| Light source | LED |
| Mounting diameter | 22.5 mm |
| Shape of signaling unit head | round |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account