VW3A4405
additionnal EMC footprint filter S5B - 3-phase supply - 72 A
VW3A4405
additionnal EMC footprint filter S5B - 3-phase supply - 72 A
In stock
SKU
VW3A4405
Regular Price
SAR3,988.80
Special Price
SAR2,193.84
To View the best prices please sign in or register.
S5B EMC FOOTPRINT FILTER
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
additionnal EMC footprint filter S5B - 3-phase supply - 72 A
Regular Price
SAR3,988.80
Special Price
SAR2,193.84
45% Off
Product Documents
#pdf Download PDFDescription
additionnal EMC footprint filter S5B - 3-phase supply - 72 A
Product details
-
ActivityIDVSD
-
Product or Component TypeEMC input filter
-
Product Specific Applicationradio interference input filter
-
Range of ProductAltivar
-
Network Number of Phasesthree phase
-
Thermal losses14 W for 380...480 V AC ATV61/ATV71 variable speed drives - 34 W for 200...240 V AC ATV61/ATV71 variable speed drives
more specification
less specification