automatic PowerLogic PFC Capacitor bank, 350 kvar, DR3,8 400 volt - 60 Hz, with CB incomer, top cable entry
SKU :
VLVAF5P03617AK
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR122,831.00
SAR67,557.05
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
VarSet Auto 350K DR3,8 400V-60 CB Top
automatic PowerLogic PFC Capacitor bank, 350 kvar, DR3,8 400 volt - 60 Hz, with CB incomer, top cable entry
SAR122,831.00
SAR67,557.05
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | DPLVP |
|---|---|
| Device Short Name | automatic capacitor bank |
| Range | PowerLogic |
| Network rated voltage | 400 V AC 60 Hz - 415 V AC 60 Hz |
| Operating mode | automatic |
| Reactive power rating | 350 kvar |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | DPLVP |
|---|---|
| Device Short Name | automatic capacitor bank |
| Range | PowerLogic |
| Network rated voltage | 400 V AC 60 Hz - 415 V AC 60 Hz |
| Operating mode | automatic |
| Reactive power rating | 350 kvar |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account