automatic PowerLogic PFC Capacitor bank, 200 kvar, DR2,7 400 volt - 60 Hz, with CB incomer, top cable entry
SKU :
VLVAF3P03612AJ

calcActive())">
Loading...
No sellers found for this product.
SAR89,900.00
SAR49,445.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
VarSet Auto 200K DR2,7 400V-60 CB Top
automatic PowerLogic PFC Capacitor bank, 200 kvar, DR2,7 400 volt - 60 Hz, with CB incomer, top cable entry
SAR89,900.00
SAR49,445.00
- Description
- Specifications
- Documents
- Reviews
Description
Overview
Activity | DPLVP |
---|---|
Device Short Name | automatic capacitor bank |
Range | PowerLogic |
Network rated voltage | 400 V AC 60 Hz - 415 V AC 60 Hz |
Operating mode | automatic |
Reactive power rating | 200 kvar |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
Activity | DPLVP |
---|---|
Device Short Name | automatic capacitor bank |
Range | PowerLogic |
Network rated voltage | 400 V AC 60 Hz - 415 V AC 60 Hz |
Operating mode | automatic |
Reactive power rating | 200 kvar |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account