automatic PowerLogic PFC Capacitor bank, 100kvar DR2,7 400V 60Hz CB Com
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
automatic PowerLogic PFC Capacitor bank, 100kvar DR2,7 400V 60Hz CB Com
Excl. Tax
Excl. Tax
Description
Product Details
Activity | DPLVP |
---|---|
Device Short Name | automatic capacitor bank with detuned reactor |
Range | PowerLogic |
Network rated voltage | 400 V AC 60 Hz - 415 V AC 60 Hz |
Operating mode | automatic |
Reactive power rating | 100 kvar |